eo_logo
 
Product added to cart

High Contrast NIR Polarizing Film, 20mm Dia.

High Contrast NIR Polarizing Film

×
Stock #70-997 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$105.00
Qty 1-9
C$105.00
Qty 10+
C$84.00
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Uncoated
Diameter (mm):
20.00 +/- 0.2
Extinction Ratio:
>1000:1 (700nm-1600nm)
>10000:1 AVG (400nm-800nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film on TAC
P-Polarization Transmission (%):
532nm: 65
830nm: 70
1550nm: 80
S-Polarization Transmission (%):
532nm: 0.002
830nm: 0.04
1550nm: 0.1
Surface Quality:
80-50
Thickness (mm):
0.50 (Nominal)
Type:
Linear Polarizer
Construction:
Polarizing Film
Note:
Outer 0.5mm edge is not functional due to loss of transparency during laser cutting. Delivered with protective film and paper overlayer on both sides marked to show polarization axis
Wavelength Range (nm):
420 - 1600
Heat Resistance (°C x Hours):
85 x 500 (dry)
Cold Resistance (°C x Hours):
-40 x 500
Environmental Durability:
DIN ISO 9022-2-10-07;
DIN ISO 9022-2-11-05;
DIN ISO 9022-2-12-07;
DIN ISO 9022-2-14-05
Storage Temperature (°C):
15-25

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • >1,000:1 Extinction Ratio from 700nm-1600nm
  • Ideal for NIR Imaging Applications
  • Affordable Alternative to Conventional Glass Polarizers
  • Ultra-Broadband NIR Polarizing Films also Available

High Contrast Near-Infrared (NIR) Polarizing Film provides excellent contrast in the VIS and NIR spectrum and is an affordable alternative to conventional glass polarizers. These polarizing films are designed for assisting stray light management with NIR photodetectors and glare reduction in industrial imaging applications. With 1,000:1 contrast in NIR and 10,000:1 contrast in VIS, these polarizing films have excellent broadband performance. High Contrast Near-Infrared (NIR) Polarizing Film features high transmission between 415 - 1600nm and can be easily cut to size. These polarizing films are ideal for the use in sensing, NIR imaging, and SWIR applications.