eo_logo
 
Product added to cart

High Load Capacity Motorized Gimbal, 300mm Payload Width

See More by Zaber™
Zaber™ High Load Capacity Motorized Gimbal, 300mm

Zaber™ High Load Capacity Motorized Gimbal, 300mm

×
Stock #70-571 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$25,230.80
Qty 1+
C$25,230.80
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Rotary
Type of Drive:
Precision Worm Gear
Type:
English or Metric
Stage Size (mm):
450.4 x 395.5 x 210.1
Travel (°):
360
Accuracy (°):
0.16 (unidirectional)
Backlash (°):
<0.05
Encoder:
Yes
Gear Drive Ratio:
180:1
Manufacturer:
Zaber
Operating Temperature (°C):
0-50
Power Supply:
48 VDC
Repeatability (°):
<0.005
Speed (°/s):
24
Type of Motor:
Stepper Motor
Weight (kg):
13.2
Computer Interface:
RS-232
Maximum Operating Current (mA):
2200
Encoder Type:
Rotary Quadrature Encoder
Encoder Resolution:
200 CPR
Cantilevered Load Capacity (N⋅m):
20
Max. Continuous Torque (N⋅cm):
1000
Aperture Diameter (mm):
50.8

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • 360° Continuous Travel
  • Speed up to 24°/s, Max Torque of 10N-m
  • Max Centered Payload of 15kg; Max Cantilevered Load Capacity of 20N-m
  • 300 and 500mm Payload Width Frame Options Available

Zaber™ High Load Capacity Motorized Gimbals are large, motorized two-axis rotation platforms that simplify the angular positioning of large components or subsystems within an optical system. All gimbals feature 360° continuous travel, two axis rotation around a single point, speed up to 24°/s, a Cantilevered Load Capacity of 20N-m, a rotary quadrature encoder resolution of 200 counts per revolution (CPR), and are available for payload widths of either 300 or 500mm. Drilled and tapped crossmember plates, used to create a mounting platform within the gimbal, are available with either English (#71-113 or #71-115) or Metric (#71-112 or #71-114) mounting options, and can also be used to quickly swap different components or pre-built subsystems into the gimbal. Zaber™ High Load Capacity Motorized Gimbals feature built-in controllers and motors allowing for closed-loop operation, slip/stall recovery, and independent axis control via a single RS-232 or USB connection for plug-and-play functionality and easy system integration. These gimbals are ideal for telecom, scanning, and tracking applications where high-load capacity and high-precision angular positioning is required. 

Note: A 48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. All Zaber™ High Load Capacity Motorized Gimbals are compatible with Zaber Launcher and Zaber’s Motion Library.