eo_logo
 
Product added to cart

High Performance Vibration Isolation System

×
Stock #87-226 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$5,565.00
Qty 1-4
C$5,565.00
Qty 5+
C$5,285.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Universal

Physical & Mechanical Properties

Thickness (inches):
3.0
Length (inches):
20.0
Width (inches):
18.0
Construction:
Electropolished stainless steel sides and base
Textured powder coat carbon steel top plate
Feed Pressure (psi):
80 (nitrogen or air)
Height (inches):
3.0
Load Capacity (kg):
67 (150 lb)
Weight (kg):
22 (50 lb)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Passive Vibration Isolation
  • Lightweight, Compact Profile for Easy Portability
  • Self-Leveling Design with Height Control Valves

The TMC High Performance Vibration Isolation System is designed to remove the unwanted effects of vibration from challenging microscopy applications. The lightweight, low-profile design weighs only 22kg, easing portability and lab integration. The TMC High Performance Vibration Isolation System consists of an electropolished stainless steel chassis and powder finish steel top plate. The self-leveling TMC High Performance Vibration Isolation System also includes height control valves for modifying the height of the platform.

Related Products

Frequently Purchased Together