eo_logo
 
Product added to cart

High Resolution Microscopy Resolution Target

High Resolution Microscopy Resolution Target, #37-539

×
Stock #37-539 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,175.60
Qty 1-4
C$2,175.60
Qty 5+
C$2,067.10
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
10 x 10 x 1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica w/Chrome deposit
Optical Density OD (Average):
OD>7 @ 400nm, 6 @ 550nm, 4.5 @ 750nm, 3.6 @ 1000nm
Construction:
Stainless Steel, 75 x 25 x 1.5mm, microscope slide format
Pattern:
Pinholes Diameter: 4μm, 2μm, 1μm, 0.5μm, 0.25μm
Line patterns: 59 groups, 7.5 - 3300 lp/mm
Line Widths: 66.7μm - 0.152μm
Spectral Range:
200 - 2000nm
Pattern Tolerance:
100nm/cm = 10-5

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Small Pattern Sizes - 100nm and 3300 lp/mm
  • Composed using High-Precision E-Beam Lithography
  • Negative Pattern Design

High Resolution Microscopy Slide Targets are designed using high-precision e-beam lithography. The patterns are etched on a 10 × 10mm² fused silica substrate with broad spectral transmission (DUV-VIS-NIR), on which a chromium layer of high optical density is applied. By removing the chromium layer, patterns are created in sizes down to 100nm. High Resolution Microscopy Slide Targets provide excellent dimensional stability and are mounted in a metal microscope slide holder. The negative patterns on each target allow the structures to be transparent, while the background is blocked by a chrome layer.

High Res Microscopy USAF Target

High Res Microscopy USAF Targets easily determine the resolution limit of an objective in transmitted light and consists of 59 line patterns with 7.5 to 3300 lp/mm in horizontal and vertical alignment. This target also features 5 pinholes with diameters between 4.0-0.25μm, which allows for detailed characterization of micro-imaging optics.

High Res Microscopy Star Target

High Res Microscopy Star Targets consist of 5 Siemens stars and show the peculiarity that the tapered segments in the center of the stars are precisely manufactured to a minimum width of 150nm. This target is ideal for the determining the resolution of microscope objectives with very high numerical apertures.

High Res Microscopy Checker Board

High Res Microscopy Checker Board features a total size of 9.0 x 9.0mm² out of 50 x 50µm² squares. The checker board is ideal for testing of image skew and curvature, along with determining image quality due to the straight and sharp edges.