eo_logo
 
Product added to cart

Hoya RM100 (1000nm), 50mm Dia., 2.5mm Thick, Colored Glass Longpass Filter

See More by Hoya
×
Stock #18-916 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$140.39
Volume Pricing
Qty 1-10 C$140.39 each
Qty 11-49 C$123.61 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Longpass Filter

Physical & Mechanical Properties

Diameter (mm):
50.00
Thickness (mm):
2.50 ±0.1
Dimensional Tolerance (mm):
±0.2
Bevel:
Protective as needed

Optical Properties

Cut-On Wavelength (nm):
1,000.00
Glass/Filter Number:
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Colored Glass
Coating:
Uncoated
Color:
Black
Surface Quality:
60-40
Wavelength:
IR
Reflection Factor Pd:
N/A
Δλ (nm):
N/A
TH (%):
N/A

Material Properties

Density (g/cm3):
450
Transformation Temperature (°C):
3.23

Regulatory Compliance

Certificate of Conformance:

Product Details

  • UV, VIS and IR Pass Ranges
  • VIS Can Be Used for Color Bandpass
  • Also Available Mounted

Hoya Colored Glass Longpass Filters feature a colored glass substrate. These filters are manufactured from substrates with inherently different absorption and transmission properties across a specific spectral region. Hoya Colored Glass Longpass Filters have UV, VIS, and IR pass ranges. A longpass filter has low transmission in the shortwave region (stopband) and high transmission in the longwave region (passband). These filters are also available in a mounted version. 

Longpass Filter Kits
Longpass filter kits are available in three different options: UV-VIS, VIS, or VIS-NIR. Each kit contains 8 filters in either 12.5mm diameter, 1" diameter, or 2" square. 

UV-VIS Kit Contains: WG 295, WG 305, WG 320, L 37, GG 400, GG 420, GG 435, GG 455
VIS Kit Contains: GG 475, GG 495, OG 515, OG 530, OG 550, OG 570, OG 590, RG 610
VIS-NIR Kit Contains: RG 630, RG 665, RG 695, RG 715, RG 780, RG 830, RG 850, RG 1000
Complete Filter Kits
Complete filter kits are available with 12.5mm diameter, 50.0mm diameter, 1" diameter, or 2" square filters. Each kit contains all 37 Longpass Glass Color Filter types.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].

Filter Simulation Software

Click here to download HOYA’s colored glass filter simulation software which can be used to calculate the internal transmittance and external transmission of each HOYA glass type. The software can simulate the performance of individual filters with user specified thickness.

Technical Information

 
λs limit of stopband: specified at 0.001% internal transmittance
λc cut-off position: specified at 50% internal transmittance
λp limit of the passband
tip internal spectral transmittance at λp
ρ density
Tg transformation temperature

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.