eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Hypercentric Lens for 1/3" Sensors

Hypercentric Lenses

×
Stock #86-584 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,277.00
Qty 1+
C$4,277.00
Volume Pricing
Request Quote
Get Product Downloads
Near Aperture, T (mm):
37.2
Convergence Point Distance, CPD (mm):
28.2
Far Aperture, B (mm):
9.4

Product Details

Maximum Viewing Angle, MVA (°):
33.00
Type:
Hypercentric Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
167.00
Maximum Diameter (mm):
55.9

Optical Properties

Maximum Image Circle (mm):
6.00
Working Distance (mm):
21.1
Depth of Field (mm):
18.00
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/3"

Threading & Mounting

Mount:
C-Mount

Additional Info

Note:
Circular Image on Max Sensor

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Simultaneously Images the Sides and Top of an Object
  • Up to 2/3" Hypercentric or Pericentric Lens
  • C-Mount Lens
  • Ideal for Component Inspection

TECHSPEC® Hypercentric Lenses provide a converging view of an object, focusing on the top and surrounding sides simultaneously, and are used to eliminate the need for multiple camera and imaging lens setups in machine vision inspection or identification applications. TECHSPEC® Hypercentric Lenses are ideal for inspecting parts such as pharmaceutical vials, batteries, or automotive parts. These imaging lenses provide a conical-shaped working area, and are optimized for use with monochromatic light. When 0.5 – 1.5mm spacers are positioned between the lens and camera, TECHSPEC® Hypercentric Lenses can also be used as long working distance borescopes, simultaneously focusing on the internal walls and bottom surface of an object. The borescope working distance is the area past the convergence point (CP) of the standard working area. The use of larger spacers increases the borescope focus distance.

Note: All specifications are defined at 660nm.