eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Max PeakPower Low-GDD Ultrafast Dielectric Mirror, 920nm, 45° AOI, 12.7mm Dia., 6.35mm Thick

×
Stock #29-523 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$462.00
Qty 1-5
C$462.00
Qty 6+
C$441.00
Volume Pricing
Request Quote

Specifications

Physical & Mechanical Properties

Diameter (mm):
12.70 +0.00/-0.10
Thickness (mm):
6.35 ±0.10
Edges:
Commercial Polish
Bevel:
Protective as needed

Optical Properties

Surface Quality:
10-5
Coating Specification:
Rs > 99.50% @ 830 - 1010nm @ 45° AOI
GDD Specification:
0 ±50 fs2 @ 830 - 1010nm @ 45° AOI
Surface Flatness (P-V):
λ/10
Design Wavelength DWL (nm):
830 - 1010
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.75J/cm2 @ 920nm, 100-on-1, S-Polarization, 5Hz, Pulse Duration 25fs, 350µm Dia.

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

TECHSPEC® PeakPower High LDT Low GDD Ultrafast Mirrors utilize an innovative design approach to maximize laser damage threshold for ultrafast pulses. These mirrors boast a near 0fs2 GDD over a broad spectral bandwidth, making them suitable for the most demanding ultrafast applications. A 45° angle of incidence makes them perfectly suitable as turn mirrors in advanced ultrafast laser systems. TECHSPEC® PeakPower High LDT Low GDD Ultrafast Mirrors' high reflectivity ensures minimal loss while maintaining ultrashort pulse durations. The outstanding high laser damage threshold (LDT) values exceeding 0.75J/cm2 for 25fs Pulse Duration at 920nm for these mirrors ensures they will perform even under exceptionally high ultrafast pulse energies.