eo_logo
 
Product added to cart

IDS Imaging GV-50C0SE-C-HQ 1/2" GigE Color Camera

See More by IDS Imaging Development Systems

IDS Imaging uEye+ GigE Cameras

IDS Imaging uEye+ GigE Cameras IDS Imaging uEye+ GigE Camera, SE Model (Front) IDS Imaging uEye+ GigE Camera, SE Model (Back) IDS Imaging uEye+ GigE Camera, CP Model (Front) +1
×
Stock #26-255 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,304.80
Qty 1+
C$1,304.80
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
GigE (PoE)
Type:
Color Camera
Manufacturer:
IDS Imaging
Mounting Threads:
¼-20 with Tripod Mount Adapter #16-017
Image Buffer:
128MB
Camera Family:
uEye SE
Model Number:
GV-50C0SE-C-HQ Rev.4.2
Imaging Sensor:
IMX392
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/2"
Resolution (MegaPixels):
2.35
Pixels (H x V):
1,936 x 1,216
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
6.68 x 4.20
Frame Rate (fps):
52.00
Pixel Depth:
12 bit
Exposure Time:
25μs - 2s
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #16-016
Europe: #16-016
Japan: #16-016
Korea: #16-016
China: #16-016
Power Consumption (W):
1.5 - 3.7
GPIOs:
2 Flash Output, 2 Trigger Input, 2 GPIO, 1 Voltage Output, 1 Ground
Synchronization:
Hardware Trigger (GPIO); Software Trigger
Dimensions (mm):
34.0 x 44.0 x 47.0 (excludes connectors and lens mount)
Weight (g):
105
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60
GPIO Connector Type:
8-pin Hirose (HR25)
Machine Vision Standard:
GigE Vision

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

IDS Imaging uEye CP/SE GigE Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and GigE Vision standards for ease of software development and integration. The CP cameras are the industry standard size of 29 x 29 x 29mm and work for almost any application. The SE cameras have a larger housing size of 34 x 44 x 47mm to allow for exceptional heat management and are ideal for noise and heat sensitive applications. IDS Imaging uEye CP/SE GigE Cameras feature a screwable 8-pin Hirose connector for trigger and flash as well as two GPIOs. These cameras are ideal for a variety of applications such as automation, automotive, medical technology, and logistics.