eo_logo
 
Product added to cart

IDS GV-51L0CP-M-GL, GigE, 1/1.1" Monochrome Camera

See More by IDS Imaging Development Systems

IDS Imaging uEye+ GigE Cameras

IDS Imaging uEye+ GigE Cameras IDS Imaging uEye+ GigE Camera, SE Model (Front) IDS Imaging uEye+ GigE Camera, SE Model (Back) IDS Imaging uEye+ GigE Camera, CP Model (Front) +1
×
Stock #78-093 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,113.44
Volume Pricing
Qty 1+ C$2,113.44 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Model Number:
GV-51L0CP-M-GL
Manufacturer:
IDS Imaging Development Systems
Camera Series:
uEye+ CP
Spectrum:
Monochrome

Physical & Mechanical Properties

Dimensions (mm):
29 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
53
Housing:
Full

Sensor

Image Buffer:
128MB
Sensor Format:
1/1.1"
Resolution (Megapixels):
12.42
Frame Rate (fps):
10.00
Pixels (H x V):
4,128 x 3,008
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
11.311 x 8.242
Imaging Sensor:
Sony IMX545
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
12 bit
Exposure Time:
0.032ms - 2000ms
Dynamic Range (dB):
70.00
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
1.9 - 4

Hardware & Interface Connectivity

Interface:
GigE (PoE)
Connector:
GigE RJ45, screwable
Power Supply:
Power over Ethernet (PoE) or 12 - 24VDC via GPIO with #16-016
GPIOs:
2 Flash Output, 2 Trigger Input, 2 GPIO, 1 Voltage Output, 1 Ground
Synchronization:
Hardware Trigger (GPIO); Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin Hirose connector (HR25-7TR-8PA(73))

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #35-088

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

Certificate of Conformance:

Product Details

IDS Imaging uEye CP/SE GigE Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and GigE Vision standards for ease of software development and integration. The CP cameras are the industry standard size of 29 x 29 x 29mm and work for almost any application. The SE cameras have a larger housing size of 34 x 44 x 47mm to allow for exceptional heat management and are ideal for noise and heat sensitive applications. IDS Imaging uEye CP/SE GigE Cameras feature a screwable 8-pin Hirose connector for trigger and flash as well as two GPIOs. These cameras are ideal for a variety of applications such as automation, automotive, medical technology, and logistics.

Calibration Services