eo_logo
 
Product added to cart

IDS IMAGING GV-51LOCP-C-HQ 1/1.1" GigE Color Camera Rev 1.2

See More by IDS Imaging Development Systems

IDS Imaging uEye+ GigE Cameras

IDS Imaging uEye+ GigE Cameras IDS Imaging uEye+ GigE Camera, SE Model (Front) IDS Imaging uEye+ GigE Camera, SE Model (Back) IDS Imaging uEye+ GigE Camera, CP Model (Front) +1
×
Stock #78-092 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,904.00
Qty 1+
C$1,904.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Color

Sensor

Imaging Sensor:
Sony IMX545
Type of Shutter:
Global Shutter
Camera Sensor Format:
1/1.1''
Resolution (MegaPixels):
12.42
Pixels (H x V):
4,128 x 3,008
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
11.31 x 8.24
Frame Rate (fps):
10.00

Threading & Mounting

Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

IDS Imaging uEye CP/SE GigE Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and GigE Vision standards for ease of software development and integration. The CP cameras are the industry standard size of 29 x 29 x 29mm and work for almost any application. The SE cameras have a larger housing size of 34 x 44 x 47mm to allow for exceptional heat management and are ideal for noise and heat sensitive applications. IDS Imaging uEye CP/SE GigE Cameras feature a screwable 8-pin Hirose connector for trigger and flash as well as two GPIOs. These cameras are ideal for a variety of applications such as automation, automotive, medical technology, and logistics.