eo_logo
 
Product added to cart

IDS IMAGING GV-51R0FA-C-HQ 1/2" GigE Color camera

See More by IDS Imaging Development Systems
×
Stock #78-085 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,745.00
Qty 1+
C$3,745.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Color

Sensor

Imaging Sensor:
Sony IMX540
Type of Shutter:
Global
Camera Sensor Format:
1.2"
Resolution (MegaPixels):
24.55
Pixels (H x V):
5,328 x 4,608
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
14.6 x 12.63
Frame Rate (fps):
5.00

Threading & Mounting

Mount:
C-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Designed for Harsh Environments
  • Robust IP65/67 Housing for Dust and Washdown Protection
  • Compatible with TECHSPEC® Cw Series Lenses
  • IP65/67 Rated Accessories and Illumination Also Available

IDS Imaging uEye+ FA IP65/67 PoE Cameras feature robust IP65/67 rated housings to withstand harsh industrial environments, providing protection against dirt, dust, and water. These cameras provide plug-and-play functionality and require no additional enclosures when paired with TECHSPEC® Cw Series Lenses. Featuring IP65/67 rated accessories, these cameras utilize IDS Imaging's latest Peak SDK platform that supports GenICam and GigE Vision standards, simplifying system integration and software development. IDS Imaging uEye+ FA IP65/67 PoE Cameras are ideal for a wide variety of demanding applications requiring washdown and dust resistance including factory automation, medical technology, and machine vision.