eo_logo
 
Product added to cart

IDS GV-5890CP-M-GL, GigE, 1/1.7" Monochrome Camera

See More by IDS Imaging Development Systems

IDS Imaging uEye+ GigE Cameras

IDS Imaging uEye+ GigE Cameras IDS Imaging uEye+ GigE Camera, SE Model (Front) IDS Imaging uEye+ GigE Camera, SE Model (Back) IDS Imaging uEye+ GigE Camera, CP Model (Front) +1
×
Stock #26-252 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$728.00
Qty 1+
C$728.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Mono
Manufacturer:
IDS Imaging Development Systems
Camera Family:
uEye+ CP
Model Number:
GV-5890CP-M-GL

Physical & Mechanical Properties

Dimensions (mm):
29 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
51
Housing:
Full

Sensor

Image Buffer:
128
Imaging Sensor:
Sony IMX226
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1/1.7"
Resolution (MegaPixels):
12.00
Pixels (H x V):
4,000 x 3,000
Pixel Size, H x V (μm):
1.85 x 1.85
Sensing Area, H x V (mm):
7.4 x 5.55
Frame Rate (fps):
10.00
Pixel Depth:
12 bit
Exposure Time:
0.13ms - 2000ms
Dynamic Range (dB):
68.00
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
1.8 - 2.9

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GigE RJ45, screwable
Power Supply:
Power over Ethernet (PoE) or 12 - 24VDC via GPIO with #16-016
GPIOs:
2 Flash Output, 2 Trigger Input, 2 GPIO, 1 Voltage Output, 1 Ground
Synchronization:
Hardware Trigger (GPIO); Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin Hirose connector (HR25-7TR-8PA(73))

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #35-088
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

IDS Imaging uEye CP/SE GigE Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and GigE Vision standards for ease of software development and integration. The CP cameras are the industry standard size of 29 x 29 x 29mm and work for almost any application. The SE cameras have a larger housing size of 34 x 44 x 47mm to allow for exceptional heat management and are ideal for noise and heat sensitive applications. IDS Imaging uEye CP/SE GigE Cameras feature a screwable 8-pin Hirose connector for trigger and flash as well as two GPIOs. These cameras are ideal for a variety of applications such as automation, automotive, medical technology, and logistics.

Accessories

Title CompareStock Number  Price Buy
6-pin Hirose HR10 Power Supply, 1.8m Cable, Universal #63-859 C$162.40   Request Quote
  • In Stock
    ×
5m Length, Cat 5e GigE Cable, RJ45 Connection #63-863 C$21.00   Request Quote
  • In Stock
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 C$378.00   Request Quote
  • In Stock
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance C$630.00   Request Quote
  • Contact Us
    ×
10m Length, Cat 5e GigE Cable, RJ45 Connection #63-864 C$28.00   Request Quote
  • In Stock
    ×
6ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection #59-231 C$60.20   Request Quote
  • In Stock
    ×
12ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection #59-232 C$74.20   Request Quote
  • In Stock
    ×
25ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection #59-233 C$98.00   Request Quote
  • In Stock
    ×
100ft Length, Cat 6 SSTP GigE Cable, RJ45 Connection #59-234 C$287.00   Request Quote
  • In Stock
    ×
8-pin Hirose HR25 Power Supply, 1.8m Cable, Universal #16-016 C$161.00   Request Quote
  • In Stock
    ×
GPIO Cable, 8-Pin Hirose HR25 Connector to Open End, 5m #86-758 C$226.80   Request Quote
  • In Stock
    ×
¼-20 Mounting Adapter for IDS Imaging USB 3/GigE/PoE Camera - Rev 2 #35-088 C$56.00   Request Quote
  • In Stock
    ×
¼-20 Mounting Adapter for IDS Imaging USB3 SE or GigE SE (Rev.4) Camera #16-017 C$58.80   Request Quote
  • In Stock
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 C$99.40   Request Quote
  • In Stock
    ×
Intel PRO/1000 PT, GigE Board PCI-E #63-867 Clearance C$215.60   Request Quote
  • In Stock
    ×

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Calibration Services

Please enter your required specifications here:
Please provide details of your application in the comments section
f/

Your Selections

Back
Quote Preview