eo_logo
 
Product added to cart

IDS Imaging GV-5890FA-M-GL 12.00 GigE Monochrome Camera

See More by IDS Imaging Development Systems
×
Stock #26-316 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,111.60
Qty 1+
C$1,111.60
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
GigE (PoE)
Type:
Monochrome Camera
Manufacturer:
IDS Imaging
Mounting Threads:
¼-20 with Tripod Mount Adapter #19-694
Image Buffer:
128MB
Camera Family:
uEye+ FA
Model Number:
GV-5890FA-M-GL Rev.1.2
Imaging Sensor:
IMX226
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
12.00
Pixels (H x V):
4,000 x 3,000
Pixel Size, H x V (μm):
1.85 x 1.85
Sensing Area, H x V (mm):
7.40 x 5.55
Frame Rate (fps):
10.00
Pixel Depth:
12 bit
Exposure Time:
131μs - 2s
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power over Ethernet (PoE) or 12 - 24VDC via GPIO with #19-692
Power Consumption (W):
2.1 - 3.3
GPIOs:
2 Flash Output, 2 Trigger Input, 2 GPIO, 1 Voltage Output, 1 Ground
Synchronization:
Hardware Trigger (GPIO); Software Trigger
Dimensions (mm):
41.0 x 53.0 x 42.7 (excludes connectors and lens mount)
Weight (g):
173
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60
GPIO Connector Type:
8-pin Binder
Machine Vision Standard:
GigE Vision

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Designed for Harsh Environments
  • Robust IP65/67 Housing for Dust and Washdown Protection
  • Compatible with TECHSPEC® Cw Series Lenses
  • IP65/67 Rated Accessories and Illumination Also Available

IDS Imaging uEye+ FA IP65/67 PoE Cameras feature robust IP65/67 rated housings to withstand harsh industrial environments, providing protection against dirt, dust, and water. These cameras provide plug-and-play functionality and require no additional enclosures when paired with TECHSPEC® Cw Series Lenses. Featuring IP65/67 rated accessories, these cameras utilize IDS Imaging's latest Peak SDK platform that supports GenICam and GigE Vision standards, simplifying system integration and software development. IDS Imaging uEye+ FA IP65/67 PoE Cameras are ideal for a wide variety of demanding applications requiring washdown and dust resistance including factory automation, medical technology, and machine vision.