eo_logo
 
Product added to cart

IDS Imaging GV-5990FA-C-HQ 20.36 GigE Color Camera

See More by IDS Imaging Development Systems
×
Stock #26-317 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,143.00
Qty 1+
C$3,143.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Color Camera
Manufacturer:
IDS Imaging
Camera Family:
uEye+ FA
Model Number:
GV-5990FA-C-HQ Rev.1.2

Physical & Mechanical Properties

Dimensions (mm):
41.0 x 53.0 x 42.7 (excludes connectors and lens mount)
Weight (g):
173
Housing:
Full

Sensor

Imaging Sensor:
IMX541
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.1"
Resolution (MegaPixels):
20.36
Pixels (H x V):
4,512 x 4,512
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
12.36 x 12.36
Frame Rate (fps):
5.50
Pixel Depth:
12 bit
Exposure Time:
42μs - 2s
Machine Vision Standard:
GigE Vision

Performance

Image Buffer:
128MB
Power Consumption (W):
1.9 - 4.5
Dynamic Range (dB):
Not Specified

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power over Ethernet (PoE) or 12 - 24VDC via GPIO with #19-692
GPIOs:
2 Flash Output, 2 Trigger Input, 2 GPIO, 1 Voltage Output, 1 Ground
Synchronization:
Hardware Trigger (GPIO); Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin Binder

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #19-694
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Designed for Harsh Environments
  • Robust IP65/67 Housing for Dust and Washdown Protection
  • Compatible with TECHSPEC® Cw Series Lenses
  • IP65/67 Rated Accessories and Illumination Also Available

IDS Imaging uEye+ FA IP65/67 PoE Cameras feature robust IP65/67 rated housings to withstand harsh industrial environments, providing protection against dirt, dust, and water. These cameras provide plug-and-play functionality and require no additional enclosures when paired with TECHSPEC® Cw Series Lenses. Featuring IP65/67 rated accessories, these cameras utilize IDS Imaging's latest Peak SDK platform that supports GenICam and GigE Vision standards, simplifying system integration and software development. IDS Imaging uEye+ FA IP65/67 PoE Cameras are ideal for a wide variety of demanding applications requiring washdown and dust resistance including factory automation, medical technology, and machine vision.