eo_logo
 
Product added to cart

IDS Imaging GV-79J0WP-M-GL 2/3" Monochrome PoE Camera

IDS Imaging uEye Warp10 10GigE Cameras

IDS Imaging uEye Warp10 10GigE Cameras

×
Stock #28-724 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,850.00
Qty 1+
C$3,850.00
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
10GigE (PoE)
Type:
Monochrome Camera
Manufacturer:
IDS Imaging
Mounting Threads:
¼-20 with Tripod Mount Adapter #16-017
Image Buffer:
2032MB
Camera Family:
uEye Warp10
Model Number:
GV-79J0WP-M-GL
Imaging Sensor:
Sony IMX536
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
8.13
Pixels (H x V):
2,856 x 2,848
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
7.83 x 7.80
Frame Rate (fps):
146.00
Pixel Depth:
12 bit
Exposure Time:
9µs - 2s
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power over Ethernet (PoE) or via GPIO
Power Consumption (W):
9.1 - 15.4
GPIOs:
1 Trigger Input, 1 Flash Output, 2 Fast Output
Synchronization:
Hardware Trigger (GPIO); Software Trigger
Dimensions (mm):
60 x 75 x 94.50 (excludes connectors and lens mount)
Weight (g):
550
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60
GPIO Connector Type:
12-Pin M12
Machine Vision Standard:
GigE Vision 2.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
  • Up to 12.3MP Resolution with Framerates up to 98fps
  • Compatible with 1GigE, 2.5GigE and 5GigE Interfaces

IDS Imaging uEye Warp10 10GigE Cameras are capable of providing high quality, reliable image transfers at cable lengths of up to 100m on CAT6A or 40m on CAT5e. These global shutter cameras offer up to 12.3MP resolution. The 10GigE Ethernet interface provides up to 10X faster speeds than GigE for framerates up to 98fps for applications requiring high bandwidth. IDS Imaging uEye Warp10 10GigE Cameras are backwards compatible with existing 1GigE, 2.5GigE or 5GigE interfaces and will adjust their speed automatically. These cameras are ideal for machine vision, metrology, electronics inspection, and sports/motion analysis applications. These GeniCam compliant cameras are designed for the IDS Peak software but are compatible with most other GeniCam software protocols.