eo_logo
 
Product added to cart

IDS GV-79L0WP-C-HQ, 10GigE, 1/1.1" Color Camera

See More by IDS Imaging Development Systems
IDS Imaging uEye Warp10 10GigE Cameras

IDS Imaging uEye Warp10 10GigE Cameras

×
Stock #28-725 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,413.36
Volume Pricing
Qty 1+ C$4,413.36 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Color Camera
Model Number:
GV-79L0WP-C-HQ
Manufacturer:
IDS Imaging Development Systems
Camera Series:
uEye+ WP
Spectrum:
Color

Physical & Mechanical Properties

Dimensions (mm):
60 x 75 x 94.5 (excludes connectors and lens mount)
Weight (g):
550
Housing:
Full

Sensor

Image Buffer:
2032
Sensor Format:
1/1.1"
Resolution (Megapixels):
12.42
Frame Rate (fps):
99.00
Pixels (H x V):
4,096 x 3,000
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
11.223 x 8.22
Imaging Sensor:
Sony IMX535
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
12 bit
Exposure Time:
0.012ms - 2000ms
Dynamic Range (dB):
70.00
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
9.2 - 15.4

Hardware & Interface Connectivity

Interface:
10GigE (PoE)
Connector:
GigE RJ45, screwable
Power Supply:
Power over Ethernet (PoE) or via GPIO
GPIOs:
1 Trigger Input, 1 Flash Output, 2 Fast Output
Synchronization:
Hardware Trigger (GPIO); Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin M12 connector (Attend 216A-12MSR)

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #16-017

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
  • Up to 12.3MP Resolution with Framerates up to 98fps
  • Compatible with 1GigE, 2.5GigE and 5GigE Interfaces

IDS Imaging uEye Warp10 10GigE Cameras are capable of providing high quality, reliable image transfers at cable lengths of up to 100m on CAT6A or 40m on CAT5e. These global shutter cameras offer up to 12.3MP resolution. The 10GigE Ethernet interface provides up to 10X faster speeds than GigE for framerates up to 98fps for applications requiring high bandwidth. IDS Imaging uEye Warp10 10GigE Cameras are backwards compatible with existing 1GigE, 2.5GigE or 5GigE interfaces and will adjust their speed automatically. These cameras are ideal for machine vision, metrology, electronics inspection, and sports/motion analysis applications. These GeniCam compliant cameras are designed for the IDS Peak software but are compatible with most other GeniCam software protocols.

Calibration Services