eo_logo
 
Product added to cart

IDS Imaging U3-3046LE-C-HQ 1/2.9" Color USB3 Camera (Recertified 05-P)

See More by IDS Imaging Development Systems
IDS Imaging uEye LE/XLE Camera (M12, Full Housing, Front View)

IDS Imaging uEye LE/XLE Camera (M12, Full Housing, Front View)

IDS Imaging uEye LE/XLE Camera (M12, Full Housing, Front View) IDS Imaging uEye LE/XLE Camera (Full Housing, Back View) IDS Imaging uEye LE/XLE Camera (Full Housing, Side View)
×
Stock #24-105-RCD-05P Recertified 1 In Stock Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$571.87
Volume Pricing
Qty 1+ C$571.87 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Color Camera
Model Number:
U3-3046LE-C-HQ Rev.1.2
Manufacturer:
IDS Imaging Development Systems
Camera Series:
uEye LE
Spectrum:
Color

Physical & Mechanical Properties

Dimensions (mm):
47 x 46 x 25 (excludes connectors and lens mount)
Weight (g):
38
Housing:
Full

Sensor

Image Buffer:
Not Specified
Sensor Format:
1/2.9"
Resolution (Megapixels):
1.58
Frame Rate (fps):
230.00
Pixels (H x V):
1,456 x 1,088
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
5.03 x 3.75
Imaging Sensor:
Sony IMX273
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
12 bit
Exposure Time:
40μs - 2s
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
USB3 Vision v1.1

Electrical

Power Consumption (W):
1 - 2

Hardware & Interface Connectivity

Interface:
USB 3.0
Connector:
USB Type-C
Power Supply:
Power over USB
GPIOs:
N/A
Synchronization:
Hardware Trigger (GPIO); Software Trigger
Interface Port Orientation:
Back Panel (Right Angle)
GPIO Connector Type:
N/A

Threading & Mounting

Mount:
S-Mount (M12 x 0.5)
Mounting Threads:
¼-20 with Tripod Mount Adapter #16-017

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Up to 8.0MP Resolution with Framerates up to 230fps
  • Board Level Options with C/CS-Mount or S-Mount Available
  • GenICam USB3 Vision Compliant

IDS Imaging uEye LE/XLE USB3.1 Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and USB3 Vision standards for ease of software development and integration. These cameras are available in board-level or housed options with S-Mount or C/CS-Mount versions. The C/CS-Mount configurations come with a 5mm spacer to easily adapt between C-Mount and CS-Mount lenses. IDS Imaging uEye LE/XLE USB3.1 Cameras are ideal for small device construction, medical technology, robotics, and machine vision applications. With a compact design, the XLE version is suitable for integration into embedded systems whereas the LE version is suitable for small device projects.

Calibration Services