eo_logo
 
Product added to cart

IDS Imaging U3-3160CP-C-HQ 2/3" Color USB3 Camera (Recertified 05-P)

See More by IDS Imaging Development Systems

IDS Imaging uEye+ USB3 Camera, CP Model (Back)

IDS Imaging uEye+ USB3 Camera, CP Model (Back) IDS Imaging uEye+ USB3 Camera, CP Model (Front)
×
Stock #24-081-RCD-05P Recertified In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$985.60
Qty 1+
C$985.60
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
USB 3.0
Type:
Color Camera
Manufacturer:
IDS Imaging
Mounting Threads:
¼-20 with Tripod Mount Adapter #16-017
Image Buffer:
128MB
Camera Family:
uEye CP
Model Number:
U3-3160CP-C-HQ Rev.2.2
Imaging Sensor:
onSemi Python 2000
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
2.30
Pixels (H x V):
1,920 x 1,200
Pixel Size, H x V (μm):
4.8 x 4.8
Sensing Area, H x V (mm):
9.21 x 5.76
Frame Rate (fps):
169.00
Pixel Depth:
12 bit
Exposure Time:
44μs - 0.5s
Connector:
USB 3.0, Micro-B
Power Supply:
Power over USB
Power Consumption (W):
1.6 - 4.3
GPIOs:
2 Flash Output, 2 Trigger Input, 2 GPIO, 1 Output Supply Voltage, 1 Ground
Synchronization:
Hardware Trigger (GPIO)
Dimensions (mm):
29 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
52
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60
GPIO Connector Type:
8-pin Hirose (HR25)
Machine Vision Standard:
USB3 Vision v1.1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Standard (SE), Compact (CP), and Ultra Compact (XCP) Housing Options Available
  • C-Mount with Large Format CMOS Sensors up to 1.1”
  • Up to 20.44MP Resolution with Framerates up to 396fps

IDS Imaging uEye CP/XCP/SE USB3 Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and USB3 Vision standards for easy software development and integration. The CP cameras are the industry standard size of 29 x 29 x 29mm and work for almost any application. The XCP cameras have an ultra-compact size of 29 x 29 x 17mm and are an excellent option for price-sensitive, single-camera applications. The SE cameras have a larger housing size of 34 x 44 x 47mm to allow for exceptional heat management and are ideal for noise and heat-sensitive applications. IDS Imaging uEye CP/XCP/SE USB3 Cameras are ideal for manufacturing, industrial, and automation applications.