eo_logo
 
Product added to cart

IDS U3-3180CP-C-HQ, USB 3.0, 1" Color Camera

See More by IDS Imaging Development Systems

IDS Imaging uEye+ USB3 Camera, CP Model (Back)

IDS Imaging uEye+ USB3 Camera, CP Model (Back) IDS Imaging uEye+ USB3 Camera, CP Model (Back) IDS Imaging uEye+ USB3 Camera, CP Model (Front)
×
Stock #24-083 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,504.44
Qty 1+
C$1,504.44
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Color
Manufacturer:
IDS Imaging Development Systems
Camera Family:
uEye+ CP
Model Number:
U3-3180CP-C-HQ

Physical & Mechanical Properties

Dimensions (mm):
29 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
50
Housing:
Full

Sensor

Image Buffer:
128
Imaging Sensor:
Onsemi PYTHON 5000
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1"
Resolution (MegaPixels):
5.30
Pixels (H x V):
2,592 x 2,048
Pixel Size, H x V (μm):
4.80 x 4.80
Sensing Area, H x V (mm):
12.441 x 9.83
Frame Rate (fps):
73.00
Pixel Depth:
10 bit
Exposure Time:
0.052ms - 500ms
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
USB3 Vision

Electrical

Power Consumption (W):
1.6 - 4.3

Hardware & Interface Connectivity

Video Output:
USB 3.0
Connector:
USB 3.0 micro-B, screwable
Power Supply:
Power over USB
GPIOs:
2 Flash Output, 2 Trigger Input, 2 GPIO, 1 Output Supply Voltage, 1 Ground
Synchronization:
Hardware Trigger (GPIO)
Interface Port Orientation:
Back Panel
GPIO Connector Type:
8-pin Hirose connector (HR25-7TR-8PA(73))

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #16-017
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Standard (SE), Compact (CP), and Ultra Compact (XCP) Housing Options Available
  • C-Mount with Large Format CMOS Sensors up to 1.1”
  • Up to 20.44MP Resolution with Framerates up to 396fps

IDS Imaging uEye CP/XCP/SE USB3 Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and USB3 Vision standards for easy software development and integration. The CP cameras are the industry standard size of 29 x 29 x 29mm and work for almost any application. The XCP cameras have an ultra-compact size of 29 x 29 x 17mm and are an excellent option for price-sensitive, single-camera applications. The SE cameras have a larger housing size of 34 x 44 x 47mm to allow for exceptional heat management and are ideal for noise and heat-sensitive applications. IDS Imaging uEye CP/XCP/SE USB3 Cameras are ideal for manufacturing, industrial, and automation applications. 
 

Accessories

Title CompareStock Number  Price Buy
¼-20 Mounting Adapter for IDS Imaging USB 3/GigE/PoE Camera - Rev 2 #35-088 C$60.48   Request Quote
  • In Stock
    ×
3m Standard I/O Cable, Female Termination #74-506 New C$60.16   Request Quote
  • Contact Us
    ×

Related Products

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Calibration Services

Please enter your required specifications here:
Please provide details of your application in the comments section
f/

Your Selections

Back
Quote Preview
 

Frequently Purchased Together