eo_logo
 
Product added to cart

IDS IMAGING U3-31R0CP-C-HQ 1/1.8'' USB Color Camera Rev 1.2

See More by IDS Imaging Development Systems

IDS Imaging uEye+ USB3 Cameras

IDS Imaging uEye+ USB3 Cameras IDS Imaging uEye+ USB3 Camera, SE Model (Front) IDS Imaging uEye+ USB3 Camera, SE Model (Back) IDS Imaging uEye+ USB3 Camera, CP Model (Front) +3
×
Stock #73-547 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$299.60
Qty 1+
C$299.60
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Color
Model Number:
U3-34E1XLS

Physical & Mechanical Properties

Dimensions (mm):
32.5 x 32.5 x 14
Weight (g):
10

Sensor

Imaging Sensor:
Sony IMX664
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1/1.8''
Resolution (MegaPixels):
4.13
Pixels (H x V):
2,688 x 1,536
Pixel Size, H x V (μm):
2.9 x 2.9
Frame Rate (fps):
40.00

Threading & Mounting

Mount:
S-Mount

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Standard (SE), Compact (CP), and Ultra Compact (XCP) Housing Options Available
  • C-Mount with Large Format CMOS Sensors up to 1.1”
  • Up to 20.44MP Resolution with Framerates up to 396fps

IDS Imaging uEye CP/XCP/SE USB3 Cameras utilize IDS Imaging’s peak SDK platform that supports GeniCam and USB3 Vision standards for easy software development and integration. The CP cameras are the industry standard size of 29 x 29 x 29mm and work for almost any application. The XCP cameras have an ultra-compact size of 29 x 29 x 17mm and are an excellent option for price-sensitive, single-camera applications. The SE cameras have a larger housing size of 34 x 44 x 47mm to allow for exceptional heat management and are ideal for noise and heat-sensitive applications. IDS Imaging uEye CP/XCP/SE USB3 Cameras are ideal for manufacturing, industrial, and automation applications.