eo_logo
 
Product added to cart

IDS Imaging U3-3884LE-C-HQ 1/1.8" Monochrome Board Level USB 3.1 AutoFocus Camera

See More by IDS Imaging Development Systems

IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras (M12 S-Mount)

IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras (M12 S-Mount) IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras (C/CS-Mount)
×
Stock #24-117 In Stock
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$735.00
Qty 1+
C$735.00
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
USB 3.0
Type:
Monochrome Camera
Manufacturer:
IDS Imaging
Mounting Threads:
No Mounting Threads/Tripod Adapter
Image Buffer:
Not Specified
Camera Family:
uEye LE
Model Number:
U3-3884LE-M-GL-AF Rev.1.2
Imaging Sensor:
Sony IMX178
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
6.40
Pixels (H x V):
3,088 x 2,076
Pixel Size, H x V (μm):
2.40 x 2.40
Sensing Area, H x V (mm):
7.41 x 4.98
Frame Rate (fps):
54.00
Pixel Depth:
12 bit
Exposure Time:
14μs - 1s
Connector:
USB Type-C
Power Supply:
Power over USB
Power Consumption (W):
1 - 1.5
GPIOs:
2 Flash Output, 2 Trigger Input, 2 GPIO, 2 TWI, 1 Voltage Output, 1 Ground
Synchronization:
Hardware Trigger (GPIO); Software Trigger
Dimensions (mm):
36 x 36 x 20 (excludes connectors and lens mount)
Weight (g):
20
Mount:
C-Mount
Housing:
Board Level
Interface Port Orientation:
Back Back (Right Angle)
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +55
Storage Temperature (°C):
-20 to +80
GPIO Connector Type:
10-pin Wuerth
Machine Vision Standard:
USB3 Vision v1.1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Compact M12 (S-Mount) and C/CS-Mount Board Level Cameras
  • Integrated Liquid Lens Control
  • Software Based Autofocus Functionality

IDS Imaging uEye LE USB 3.1 AF Autofocus Liquid Lens Board Level Cameras provide integrated liquid lens control allowing users to quickly switch between different focus distances. These board level cameras have a compact size with either an M12 (S-Mount) or C/CS-Mount camera mount. The M12 (S-Mount) cameras are compatible with our Liquid Lens M12 Imaging Lenses, while the C/CS-Mount cameras are compatible with our Liquid Lens Cx Series Fixed Focal Length Lenses. All models are equipped with a 10-pin, lockable I/O Molex connector for GPIO, trigger, and flash. The USB 3.1 Type-C connector enables USB power delivery. The liquid lens is conveniently focused via the camera using software. The autofocus can be triggered very easily by software, can be individually configured to suit the application and ensures perfectly sharp images in an instant.

Note: Board level cameras with exposed electronics are intended for system integration and may not be suitable for end users. Liquid lens sold separately. Choose your camera and the appropriate liquid lens listed under the Accessories section.