eo_logo
 
Product added to cart

IEEE Reflection Target

×
Stock #54-802 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$320.60
Qty 1-4
C$320.60
Qty 5+
C$305.76
Volume Pricing
Request Quote
Get Product Downloads
Horizontal Resolution (TV Lines):
100 - 1000
Aspect Ratio:
4 H to 3 V

Physical & Mechanical Properties

Length (inches):
9
Width (inches):
7.3

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Photo Paper

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Full Field Resolution Calibration
  • Designed for Testing of Analog Imaging Systems

The IEEE target has been designed as a method of characterizing the amount of fine detail (resolution) that a camera system is able to reproduce from an original image. Since resolution can be different throughout the field of view both horizontal and vertical resolution can be measured in the center of the target as well as in all four corners. Additionally, the IEEE target can be used to check scanning linearity, aspect ratio, shading and interlacing. Ideal for comparing and standardizing multiple video systems and ensuring repeatability.