eo_logo
 
Product added to cart

Coherent® LightSmyth™ 1030nm, 1600 Grooves/mm, 31.8 x 24.8mm Transmission Diffraction Grating

See More by Coherent®
LightSmyth™ Transmission Diffraction Gratings

LightSmyth™ Transmission Diffraction Gratings

×
Stock #16-864 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,687.00
Qty 1+
C$1,687.00
Volume Pricing
Request Quote
Get Product Downloads
Groove Density (grooves/mm):
1600
Groove Density Uniformity (grooves/mm):
0.001
Design Wavelength DWL (nm):
1030 ±10
Minimum Efficiency (%):
≥94 @ 1030nm
Dimensions (mm):
31.80 x 24.80
Angle of Incidence (°):
55.5 ±1
Clear Aperture CA (mm):
30.80 x 23.80
Coating:
Dielectric
Construction:
Multi-Layer Dielectric Binary Etch Grating
Length (mm):
31.80
Model Number:
1304193
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
60-40
Thickness (mm):
0.95 ±0.050
Type:
Transmission Diffraction Grating
Width (mm):
24.80
Alignment of Grooves to Edge (°):
0.1 (typical)
Polarization:
S
Note:
S-Polarization defined with E-field parallel to the grating grooves

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Diffraction Efficiency (>94% Absolute) and Low Scatter
  • Polarization Independent and Single Polarization Optimized Gratings
  • Robust Inorganic Materials for Superior Power Handling and Reliability
  • Designs for NIR Wavelengths between 800 - 1800nm

Coherent® LightSmyth™ Transmission Diffraction Gratings are manufactured through a precision lithographic wafer-scale fabrication process and provide excellent optical performance, low polarization sensitivity, and low scatter. These gratings have a high diffraction efficiency of ≥94%, minimizing optical losses when used in multi-pass configurations. Gratings designed for near infrared (NIR) wavelengths between 800 - 1800nm are available with all featuring a precision line density uniformity of 0.001 lines/mm. Coherent® LightSmyth™ Transmission Diffraction Gratings are used in demanding applications including Spectral Beam Combining (SBC), LiDAR, optical telecommunications, pulse compression of pico- and femtosecond pulses, and spectroscopy. These gratings contain no organic materials and can be used with high power lasers and in environments up to 500 °C with no effects on performance. Please contact us for custom sizes or OEM requirements.

Note: II-VI Incorporated is now Coherent Corp.