eo_logo
 
Product added to cart

Coherent® LightSmyth™ 1528 - 1610nm, 940.07 Grooves/mm, 27 x 10mm Transmission Diffraction Grating

See More by Coherent®
LightSmyth™ Transmission Diffraction Gratings

LightSmyth™ Transmission Diffraction Gratings

×
Stock #16-877 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$805.00
Qty 1+
C$805.00
Volume Pricing
Request Quote
Get Product Downloads
Groove Density Uniformity (grooves/mm):
0.001
Minimum Efficiency (%):
≥92 @ 1528 - 1610nm

Product Details

Model Number:
1304261
Type:
Transmission Diffraction Grating

Physical & Mechanical Properties

Dimensions (mm):
27.00 x 10.00
Clear Aperture CA (mm):
26.00 x 9.00
Construction:
Multi-Layer Dielectric Binary Etch Grating
Length (mm):
27.00
Thickness (mm):
0.68 ±0.050
Width (mm):
10.00
Alignment of Grooves to Edge (°):
0.1 (typical)

Optical Properties

Groove Density (grooves/mm):
940.07
Wavelength Range (nm):
1528 - 1610
Angle of Incidence (°):
47.5
Coating:
Dielectric
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
60-40
Polarization:
S and P

Additional Info

Note:
S-Polarization defined with E-field parallel to the grating grooves

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • High Diffraction Efficiency (>94% Absolute) and Low Scatter
  • Polarization Independent and Single Polarization Optimized Gratings
  • Robust Inorganic Materials for Superior Power Handling and Reliability
  • Designs for NIR Wavelengths between 800 - 1800nm

Coherent® LightSmyth™ Transmission Diffraction Gratings are manufactured through a precision lithographic wafer-scale fabrication process and provide excellent optical performance, low polarization sensitivity, and low scatter. These gratings have a high diffraction efficiency of ≥94%, minimizing optical losses when used in multi-pass configurations. Gratings designed for near infrared (NIR) wavelengths between 800 - 1800nm are available with all featuring a precision line density uniformity of 0.001 lines/mm. Coherent® LightSmyth™ Transmission Diffraction Gratings are used in demanding applications including Spectral Beam Combining (SBC), LiDAR, optical telecommunications, pulse compression of pico- and femtosecond pulses, and spectroscopy. These gratings contain no organic materials and can be used with high power lasers and in environments up to 500 °C with no effects on performance. Please contact us for custom sizes or OEM requirements.

Note: II-VI Incorporated is now Coherent Corp.