eo_logo
 
Product added to cart

Coherent® LightSmyth™ 139nm, 50nm Groove Depth, 12.5mm Sq. Linear Silicon Nanostamp

See More by Coherent®
×
Stock #16-857 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,036.00
Qty 1+
C$1,036.00
Volume Pricing
Request Quote
Get Product Downloads
Period (nm):
139 ±6.95
Groove Depth (nm):
50 ±7.5
Line Width (nm):
70 ±7
Dimensions (mm):
12.50 x 12.50
Clear Aperture CA (mm):
11.50 x 11.50
Coating:
Uncoated
Construction:
RIE Grating
Length (mm):
12.50
Model Number:
1304117
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Single Crystal Silicon
Surface Quality:
60-40 (within CA)
Thickness (mm):
0.68 ±0.05
Type:
Nanopatterned Silicon Stamp
Width (mm):
12.50

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Nanoscale-Textured Grooved Surfaces
  • Variable Groove Period and Groove Depth
  • Ideal for Nanophotonics Research Applications

Coherent® LightSmyth™ Nanopattern Silicon Stamps consist of nanoscale-textured surfaces patterned on single-crystal silicon substrates. Through reactive ion etching, linear grooves with a trapezoidal cross-section are etched into the substrate surface, resembling conventional gratings. The etching process enables different period and depth specifications for these grooves, as well as more complex patterns such as lattices. Coherent® LightSmyth™ Nanopattern Silicon Stamps are ideal for nanophotonics research applications in the fields of optics and photonics, biology, chemistry, nanoimprinting, and microfluidics.

Note: II-VI Incorporated is now Coherent Corp.

SEM Image of 139nm, 50nm Groove Depth Linear Silicon Nanostamps (Cross Section)
SEM Image of 139nm, 50nm Groove Depth Linear Silicon Nanostamps (Cross Section)
SEM Image of 139nm, 50nm Groove Depth Linear Silicon Nanostamps (Top Down)
SEM Image of 139nm, 50nm Groove Depth Linear Silicon Nanostamps (Top Down)