eo_logo
 
Product added to cart

English Miniature Screw Drive Stage

×
Stock #53-383 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$250.99
Volume Pricing
Qty 1-9 C$250.99 each
Qty 10+ C$221.66 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
English

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Dovetail
Stage Size (mm):
12 x 35
Travel (mm):
19
Height (mm):
25
Load Capacity (kg):
3 (Horizontal)
Straight Line Accuracy (μm):
100
Travel Per Knob Rotation (mm):
3
Table Size (mm):
12 x 30

Hardware & Interface Connectivity

Type of Drive:
Three Start Screw Drive

Threading & Mounting

Mounting Threads:
Stage: (2) 8-32
Base: (2) 8-32

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • 8-32 or M4 Mounting Options Available
  • Up to 19mm of Linear Travel
  • Three-Start Screw Drive and Precision Lapped Surfaces for Smooth, Accurate Movement

Miniature Screw Drive Stages feature a worm gear drive that allows up to 19mm of stable travel. Brass and steel construction allow for increased load capacity, while precision lapped surfaces yield a smooth and accurate movement. Offered with two 8-32 or M4 mounting holes on the top and bottom surfaces, these stages are easily integrated into any experimental or OEM application. Miniature Screw Drive Stages feature a three-start screw drive allowing the stage to travel 3mm for every knob rotation while maintaining precise and consistent adjustability. These stages have a load capacity of 3kg both horizontally and vertically.

Technical Information

Related Products

Frequently Purchased Together

Resources

Filter

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Roll

Yaw

Normal Load Capacity