eo_logo
 
Product added to cart

InfiniLight T-Spacer for Canon Macro Flash

InfiniLight T-Spacer for Canon Macro Flash

×
Stock #16-146 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$352.80
Qty 1+
C$352.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Flange mount to accommodate Canon Macro Flash.

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

MikroMak™ Prime Probe Lenses, part of Infinity Photo-Optical Company's line of Nelsonian™ Optics, offer unparalleled depth of field, providing excellent clarity in applications requiring micro, macro, or infinity focus. When set to infinity, everything up to a close proximity of the MikroMak Prime Probe Lenses is automatically in focus. The knurled focus ring can then be used to adjust the focus of the lens to the micro or macro range, indicated by magnification markings on the lens body. MikroMak Prime Probe Lenses provide the flexibility required for creative story telling in photography and cinema production applications while providing the high performance required for industrial and laboratory use.

MikroMak Prime Probe Lenses are available in five different focal lengths: 40, 50, 70, 90, and 125mm. The 40 and 50mm lenses provide wide field images with moderate macro magnifications up to 1.75X (50mm) or 2X (40mm). The 40mm lens can be converted to have a 25mm focal length with 1X magnification through an adapter (sold separately). The 70, 90, and 125mm lenses provide high magnification and resolutions typical of objectives used on standard laboratory microscopes with a maximum magnification of 5.5X (70 and 125mm) or 6X (90mm). A suite of accessories including adapters to C-Mount, L-Mount, and Sony mounts, mounting solutions, spacers, and gears for motorization are available; see each specific accessory for more information.

Visit the Infinity Photo-Optical Cinema Products brand page to learn more about these products!

Accessories

Title CompareStock Number  Price Buy
T-Mount to Leica M-Mount Camera Adapter #16-094 C$63.00   Request Quote
  • In Stock
    ×
Universal Adapter for Meiji Stereomicroscope Stands #16-156 C$476.00   Request Quote
  • In Stock
    ×
Universal Adapter for Unitron Stereomicroscope Stands #16-155 C$476.00   Request Quote
  • In Stock
    ×
Universal Adapter for Nikon, Olympus, Edmund, Zeiss, and Leica Microscope Stands #16-154 C$476.00   Request Quote
  • In Stock
    ×
64T Follow Focus Gear #16-153 C$371.00   Request Quote
  • In Stock
    ×
10X Widefield Eyepiece with High Eyepoint #16-152 C$161.00   Request Quote
  • In Stock
    ×
5X Eyepiece (Multi-Coated) #16-151 C$133.00   Request Quote
  • In Stock
    ×
M49 to 80mm Dia. Light Box Filter Holder Adapter #16-149 C$278.60   Request Quote
  • In Stock
    ×
Universal Adapter M49 Thread #16-148 C$278.60   Request Quote
  • In Stock
    ×
InfiniLight T-Spacer for Nikon Speedlight Macro Flash #16-147 C$352.80   Request Quote
  • In Stock
    ×
InfiniLight T-Spacer for Canon Macro Flash #16-146 C$352.80   Request Quote
  • In Stock
    ×
Delrin Spacer #16-145 C$63.00   Request Quote
  • In Stock
    ×
Small Mounting Clamp #16-144 C$154.00   Request Quote
  • In Stock
    ×
Mounting Bar #16-143 C$154.00   Request Quote
  • In Stock
    ×
Arri Type PL Mount Adapter #16-141 C$273.00   Request Quote
  • In Stock
    ×
T-Mount to C-Mount Adapter #16-140 C$96.60   Request Quote
  • In Stock
    ×
T-Mount (M42) to Sony A Mount #16-139 C$51.80   Request Quote
  • In Stock
    ×
T-Mount to Sony E-Mount for NEX Adapter #16-138 C$126.00   Request Quote
  • In Stock
    ×
25mm Field Expander for 40mm MikroMak™ #16-136 C$644.00   Request Quote
  • In Stock
    ×