eo_logo
 
Product added to cart

InfiniProbe TS-160 ROBUSTO™ with Macro Objective

ROBUSTO™ and ROBUSTO-Lite™ Cinematography Lenses

ROBUSTO™ and ROBUSTO-Lite™ Cinematography Lenses ROBUSTO™ Cinematography Lenses SFX Objectives for ROBUSTO™ Cinematography Lenses Infinity Photo-Optical Company's Nelsonian™ Optics
×
Stock #16-090 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$7,518.00
Qty 1+
C$7,518.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Variable Magnification Lens

Physical & Mechanical Properties

Length (mm):
154.00
Maximum Diameter (mm):
48

Optical Properties

Primary Magnification PMAG:
0X - 4X
Working Distance (mm):
Micro HM Objective: 18 - ∞
Macro Objective: 32 - ∞

Sensor

Maximum Sensor Format:
35mm

Threading & Mounting

Mount:
M42 x 0.75 (T-Mount)

Additional Info

Note:
Includes 1 x Macro Objective

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Exceptional Micro, Macro, and Long-Distance Performance
  • Enable Long Distance Imaging with Superior Detail over Depth of Field
  • Six Interchangeable Objectives to Meet Application Requirements

ROBUSTO™ Cinema Production Lenses, part of Infinity Photo-Optical Company's line of Nelsonian™ Optics, incorporate Infinity’s world-renowned long working distance microscope technology to provide exceptional performance for micro, macro, and long-distance cinema production and advanced photography applications. These lenses have focus and iris adjustment and are available in two models: the ROBUSTO™ or the ROBUSTO Lite™. The ROBUSTO is designed with built in gearing for focus motorization while the ROBUSTO Lite features a smaller, more lightweight body for easy manual use with an optional gear for motorization available. Both versions of the ROBUSTO lens utilize one of six interchangeable objectives to meet application requirements. In addition to their use in cinema production and photography applications, ROBUSTO Cinematography Lenses are also ideal for industrial, forensic, and biological applications where they can transform any machine vision camera into a portable, continuously-focusable microscope.

Visit the Infinity Photo-Optical Cinema Products brand page to learn more about these products!