eo_logo
 
Product added to cart

InFocus Module for Nikon/Olympus/Mitutoyo/Achrovid

InFocus Module for Nikon/Olympus/Mitutoyo/Achrovid

InFocus Module for Nikon/Olympus/Mitutoyo/Achrovid

×
Stock #33-137 Clearance Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,046.00
Qty 1+
C$4,046.00
Volume Pricing
Request Quote
Get Product Downloads
Compatible Objectives:
Nikon/Olympus/Mitutoyo/Achrovid

Product Details

Type:
Fixed Magnification Lens

Physical & Mechanical Properties

Length (mm):
73.00

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Enable Dynamic Optical Focusing and Reduce Spherical Aberration
  • Compatible With All Infinity Corrected Objectives
  • Color Matched for Major Brand Objectives

InFocus™ Dynamic Optical Focusing Systems are used with microscopes to enable dynamic optical focusing, and drastically reduce the spherical aberration caused by the sample’s cover glass thickness or suspension fluid. These dynamic optical focusing systems eliminate the need for correction collars and expensive motorized computer activation. InFocus™ Dynamic Optical Focusing Systems allows micromanipulation of the microscope, and can be integrated with any infinity corrected objectives. Variations in magnification are minimal over the range of focal translation. InFocus™ Dynamic Optical Focusing System modules are color corrected for Mitutoyo, Achrovid, Zeiss, Leica, Nikon, or Olympus objectives and can be connected to most major brand microscopes using a series of stand adapters (sold separately).