eo_logo
 
Product added to cart

Intensity Adjustment Potentiometer for Effilux LED Lights

Intensity Adjustment Potentiometer for Effilux LED Lights

×
Stock #15-876 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$583.80
Qty 1+
C$583.80
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Model Number:
EFFI-DIMMER-3DIM
Type of Illumination:
Accessory
Manufacturer:
Effilux

Hardware & Interface Connectivity

Input Voltage (V):
24
Output Voltage (V):
0-5 or 0-24
Input/Output Options:
Input: M12 connector
Output: One M12 Connector (0-5V or 0-24V)

Regulatory Compliance

RoHS:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Easy to Access Lens Array for Quick, Manual Adjustment of Illumination Emission Angles
  • Included Interchangeable Windows Allows for Easy Adjustment of Light Diffusion
  • Integrate Polarizer Accessory for Glare Elimination

Effilux Adjustable LED Ring Lights provide high intensity and uniform LED illumination, while also providing the flexibility to customize the angle at which the light is emitted. The easy to access lens array allows for quick, manual adjustment of the illumination emission angles. Simply remove the LED window that’s held in place by screws and rotate the lens array to one of the three indicated positions for the various emission angles. Effilux Adjustable LED Ring Lights include three interchangeable windows (transparent, semi-diffuse, and opaline) and an optional polarizer accessory is available to be placed beneath the transparent window for glare elimination. The modification flexibility allows these ring lights to be used in a variety applications.

Note: 24V power supply and M12 female to male cable are required. When first powered, these lights start in their Overdriven state with 700% intensity then relax to normal intensity.