eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Interchangeable Filter Holder

#85-649

×
Stock #85-649 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$74.90
Volume Pricing
Qty 1+ C$74.90 each
Need More? Request Quote
Product Downloads

Specifications

General

Type of Optics:
Circular
Note:
Recommended for use with #86-018.
Function:
Fixed

Physical & Mechanical Properties

Dimensions (mm):
30 x 60
Thickness (mm):
14.00
Clear Aperture CA (mm):
21.5

Threading & Mounting

Size of Compatible Optics (mm):
25.0 - 25.4

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Specialized Plates Designed to Hold and Position Optics
  • Filter Holder Plate with Interchangeable Filter Holder

These specialized TECHSPEC® Cage System Filter Holder Plates and Filter Holders are designed to hold and position a range of optical components. Like a standard cage system plate, the anodized aluminum, U-shaped Filter Holder Plate features 6mm rod holes, in addition to being able to accept a Delrin® interchangeable filter holder that easily slides into the filter holder plate.

Quick Video Demonstration

Maximize your application performance with the right products. View a quick video demonstration of TECHSPEC Cage System components: Filter Holder Plate and Interchangeable Filter Holder.