eo_logo
 
Product added to cart

I/O + Power Cable, 5m

See More by IDS Imaging Development Systems
I/O + Power Cable, 5m

I/O + Power Cable, 5m

×
Stock #28-732 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$144.20
Qty 1+
C$144.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Manufacturer:
IDS Imaging
Model Number:
AD00246

Hardware & Interface Connectivity

Length of Cable (m):
5
Connector:
M12 A-coded, straight, screwable to open end

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
  • Up to 12.3MP Resolution with Framerates up to 98fps
  • Compatible with 1GigE, 2.5GigE and 5GigE Interfaces

IDS Imaging uEye Warp10 10GigE Cameras are capable of providing high quality, reliable image transfers at cable lengths of up to 100m on CAT6A or 40m on CAT5e. These global shutter cameras offer up to 12.3MP resolution. The 10GigE Ethernet interface provides up to 10X faster speeds than GigE for framerates up to 98fps for applications requiring high bandwidth. IDS Imaging uEye Warp10 10GigE Cameras are backwards compatible with existing 1GigE, 2.5GigE or 5GigE interfaces and will adjust their speed automatically. These cameras are ideal for machine vision, metrology, electronics inspection, and sports/motion analysis applications. These GeniCam compliant cameras are designed for the IDS Peak software but are compatible with most other GeniCam software protocols.

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 C$99.40   Request Quote
  • In Stock
    ×
I/O Standard Lockable Cable, 5m #28-728 C$89.60   Request Quote
  • In Stock
    ×
I/O Standard Lockable Cable, 3m #28-729 C$89.60   Request Quote
  • In Stock
    ×
I/O Standard Lockable Cable, 10m #28-730 C$124.60   Request Quote
  • In Stock
    ×
GigE, patch cable Cat6, dragchain, screwable, 15m #28-731 C$301.00   Request Quote
  • In Stock
    ×
I/O + Power Cable, 5m #28-732 C$144.20   Request Quote
  • In Stock
    ×
GigE, patch cable Cat6, dragchain, screwable, 5m #28-733 C$182.00   Request Quote
  • Contact Us
    ×
GigE, patch cable Cat6, dragchain, screwable, 10m #28-734 C$233.80   Request Quote
  • In Stock
    ×
2.5G POE+ PCie Card, 4 Port, RJ45 #28-735 C$700.00   Request Quote
  • In Stock
    ×
10G POE+ PCie Card, 1 Port, RJ45 #28-736 C$700.00   Request Quote
  • In Stock
    ×
Active Heat Sink for uEye Warp10 #28-737 C$380.80   Request Quote
  • In Stock
    ×
Tripod Adapter for uEye Warp10 #28-738 C$86.80   Request Quote
  • In Stock
    ×
Power Supply Set US 24V DC #28-739 C$253.40   Request Quote
  • In Stock
    ×