eo_logo
 
Product added to cart

IR 940nm, MicroBrite LED Spot Light

See More by Advanced Illumination

Advanced Illumination MicroBrite Spot Light

×
Stock #18-601 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$460.60
Qty 1+
C$460.60
Volume Pricing
Request Quote
Get Product Downloads
Color:
IR
Diameter (mm):
7.90
Fiber Bundle Diameter (inches):
1/4
Model Number:
SL223-940IC
Length (mm):
38.10
Operating Temperature (°C):
0 - 50
Outer Diameter (inches):
0.312
Wavelength (nm):
940.00
LED Lifetime (hours):
50,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
2
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant
Environmental Rating:
IP65

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
  • IP65 Rated - Protection from Dust and Water Spray
  • 50,000 Hour Lifetime

Advanced Illumination MicroBrite Spot Lights are designed to replace fiber optic illumination systems used in microscopes and machine vision applications. They serve as drop in replacements for any ¼” or 8mm fiber light guide, or can combine with light guide adapters to replace large fiber bundles. Advanced Illumination MicroBrite Spot Lights are 25X brighter than standard spot lights, feature low power consumption, and a 50,000 hour lifetime.

Note: The 24V Power Supply required for operation (#66-855) is not included. Units cannot be intensity controlled.