eo_logo
 
Product added to cart

IR Neutral Density Filter Kit, 50mm Diameter

Infrared (IR) Neutral Density (ND) Filters

×
Stock #64-364 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,422.32
Qty 1+
C$4,422.32
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Filters Included :
OD: 0.3, 0.5, 1.0, 2.0, 3.0
Type:
Neutral Density Filter
Number of Filters:
5.00

Physical & Mechanical Properties

Diameter (mm):
50.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Germanium (Ge)
Coating:
Metallic Based ND
Surface Quality:
80-50
Blocking Wavelength Range (nm):
2000 - 14,000
Wavelength Range (μm):
2 - 14
Surface Flatness (P-V):
3 - 5λ

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Spectrally Flat from 2μm to 14μm
  • Precision Germanium Substrate

Infrared (IR) Neutral Density (ND) Filters feature excellent linearity over a wide spectral band of 2μm to 14μm. Ideal for thermal and medical imaging, the filters are available in a variety of densities and 2 size options. Attenuation is achieved by a metal alloy coating, which employs a combination of absorption and reflection to achieve the stated transmittance value. Infrared (IR) Neutral Density (ND) Filters feature a geranium substrate and are available in 12.5, 25, and 50mm diameters with varying transmissions and optical densities. All 5 optical densities are available as part of our Neutral Density Filter Kits. The kits are ideal for integration with our filter wheels.

Please contact our Applications Engineering Department to discuss custom size and density options.

Technical Information

Accessories

Title CompareStock Number  Price Buy
0.3 - 3.0 OD, 12.5mm Dia., IR Neutral Density Filter Kit (9 Filters) #15-114 C$2,812.18   Request Quote
  • Contact Us
    ×
IR Neutral Density Filter Kit, 25mm Diameter #64-363 C$2,300.20   Request Quote
  • In Stock
    ×
IR Neutral Density Filter Kit, 25mm Diameter #87-205 C$4,170.04   Request Quote
  • In Stock
    ×
IR Neutral Density Filter Kit, 50mm Diameter #64-364 C$4,422.32   Request Quote
  • Contact Us
    ×
IR Neutral Density Filter Kit, 50mm Diameter #87-206 C$8,547.84   Request Quote
  • Contact Us
    ×

Frequently Purchased Together