eo_logo
 
Product added to cart

ISDF 05-D to Breakout Euroblock Cable, 2m

See More by Teledyne DALSA
Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front

Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front

Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Back
×
Stock #28-684 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$133.00
Qty 1+
C$133.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Manufacturer:
Teledyne DALSA
Model Number:
G3-AIOC-BRKOUT2M

Hardware & Interface Connectivity

Length of Cable (m):
2
Connector:
ISDF-05-D to Breakout Euroblock

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Up to 67.10 MP Resolution with Framerates up to 18.50FPS
  • Supports Trigger-to-Image Reliability (T2IR) Framework
  • Compact (44 x 59 x 59mm), M42-Mount, Lightweight, and Robust All Metal Design

Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras are designed with the 10GBASE-T (10GigE) Ethernet Interface and can also run at ethernet link speeds of 1, 2.5, or 5GigE. These M42-mount cameras are available with either the Teledyne e2v Emerald 36M sensor featuring a 1.4” format or the Teledyne e2v Emerald 67M sensor which features an APS-C format. Genie ™ Nano cameras support Sapera LT SDKs and 3rd Party GenICam compliant SDKs allowing fo upgrading current systems without changing application software. Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras support the Trigger-to-Image Reliability (T2IR) framework which is a combination of hardware and software features that work together at a system level to help improve the reliability and reduce the downtime of imaging systems. These cameras are ideal for applications involving Electronics Manufacturing Inspection, Intelligent Traffic Systems, and Aerial Imaging.

Accessories

Title CompareStock Number  Price Buy
TFL to M42 Adapter #72-801 New C$42.00   Request Quote
  • In Stock
    ×
ISDF 05-D to Flying Lead Cable, 2m #28-685 C$63.00   Request Quote
  • In Stock
    ×
ISDF 05-D to Breakout Euroblock Cable, 2m #28-684 C$133.00   Request Quote
  • In Stock
    ×
M42 IR Cut-Off Filter #28-681 C$224.00   Request Quote
  • In Stock
    ×
M42 x 1mm to F-Mount Lens Adapter #28-683 C$217.00   Request Quote
  • In Stock
    ×
35mm, 1/4-20 Mounting Bracket Assembly #28-686 C$70.00   Request Quote
  • In Stock
    ×
51mm x 28mm x 15mm Heatsink #28-682 C$40.60   Request Quote
  • In Stock
    ×
ACC-01-1106 1 Port AQC107 10GigE Card #70-308 New C$299.60   Request Quote
  • In Stock
    ×
ACC-01-1107 Intel X550 10GigE Card #70-309 New C$756.00   Request Quote
  • In Stock
    ×
ACC-01-2101 4.5m CAT 5e Ethernet Cable #70-312 New C$25.48   Request Quote
  • In Stock
    ×

Frequently Purchased Together