eo_logo
 
Product added to cart

ISO-14524 Reflective Camera Contrast Chart

×
Stock #58-944 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$588.00
Qty 1-4
C$588.00
Qty 5+
C$560.00
Volume Pricing
Request Quote
Get Product Downloads
Number of Patches:
12
Patch Size (mm):
31.4 x 31.4

Physical & Mechanical Properties

Length (mm):
395.00
Pattern Size (mm):
200 x 356
Width (mm):
240.00

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Reflective Photo Paper
Optical Density OD (Average):
Background: 0.84
Individual Patches: 0.1, 0.2, 0.31, 0.43, 0.56, 0.70, 0.87, 1.05, 1.27, 1.53, 1.86, 2.30

Additional Info

NIST Certification:
No

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Determines Dynamic Range of Cameras
  • 12 gray level patches

The Reflective Contrast Target is designed to determine the range of optical density that an imaging system can capture. This target complies with ISO-14524 specifications.