eo_logo
 
Product added to cart

JAI Go, 8105M-5GE-UV , 2/3" 8.1MP, 5GigE UV Camera

×
Stock #29-162 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$11,172.00
Qty 1+
C$11,172.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
UV Camera
Manufacturer:
JAI
Camera Family:
Go
Model Number:
GO-8105M-5GE-UV

Physical & Mechanical Properties

Dimensions (mm):
29 x 29 x 68
Weight (g):
94
Housing:
Full

Sensor

Imaging Sensor:
Sony IMX487-AAMJ
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
8.10
Pixels (H x V):
2,856 x 2,848
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
7.8 x 7.8
Frame Rate (fps):
66.00
Pixel Depth:
8/10/12 bit
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
5.4

Hardware & Interface Connectivity

Video Output:
GigE (POE)
Connector:
RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #29-171
Europe: #29-171
Japan: #29-171
Korea: Not Available
China: Not Available
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-5 to +45
Storage Temperature (°C):
-25 to +60

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • >40% Quantum Efficiency at 280 – 400nm UV Wavelengths
  • Up to 8.1MP Resolution
  • Sony Pregius Sensor, With Xscale Functionality

JAI® Go Series UV Cameras are designed for high resolution output in UV wavelengths ranging from 280 – 400nm. Utilizing the Sony Pregius S sensor’s Xscale function, sub-pixel rescaling of outputs is possible allowing for easier integration into existing systems. With a small form factor, 100g weight, and shock and vibration ratings of 80G/10G, these cameras are highly reliable in rugged environments. JAI® Go Series UV Cameras feature >25% quantum efficiency at 200nm which increases to >40% in its 280 – 400nm designed wavelength range. These cameras are ideal for applications including machine vision, inspection, video microscopy, and UV spectroscopy.

 Note: Downloadable software is available online.

Accessories

Title CompareStock Number  Price Buy
Power Supply for JAI Go and Go-X Series Cameras, 6-pin Hirose #29-171 C$161.00   Request Quote
  • In Stock
    ×
Tripod Adapter For Go and Go-X Series Models, (20 mm hole spacing) #29-174 C$51.80   Request Quote
  • In Stock
    ×
JAI 2m Power and GPIO Cable, 6-pin Hirose and Flying Leads #29-176 C$161.00   Request Quote
  • Contact Us
    ×
Heat Sink Set, Go-X Series & GO-8105M-5GE-UV or UV-GL #29-179 C$207.20   Request Quote
  • In Stock
    ×