eo_logo
 
Product added to cart

JAI Go-X, 5103M-PGE, 2/3" 5.01 MP, GigE Monochrome Camera

×
Stock #29-148 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,211.00
Qty 1+
C$1,211.00
Volume Pricing
Request Quote

Specifications

General

Type:
Monochrome Camera
Manufacturer:
JAI
Camera Family:
Go-X
Model Number:
GOX-5103M-PGE

Physical & Mechanical Properties

Dimensions (mm):
29 x 29 x 51.5
Weight (g):
65
Housing:
Full

Sensor

Imaging Sensor:
Sony IMX264
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
5.00
Pixels (H x V):
2,448 x 2,048
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
8.5 x 7.1
Frame Rate (fps):
22.00
Pixel Depth:
8/10/12 bit
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
3.7

Hardware & Interface Connectivity

Video Output:
GigE (POE)
Connector:
RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #29-171
Europe: #29-171
Japan: #29-171
Korea: Not Available
China: Not Available
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-5 to +45
Storage Temperature (°C):
-25 to +60

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • Up to 12.3 MP Resolution
  • USB and GigE Versions Available
  • Longest Industry Warranty (6 Years)

JAI® Go-X Series Cameras are designed to be compact, industrial grade, reliable cameras with excellent image quality. Featuring industrial grade shock and vibration ratings (80G/10G) as well as excellent thermal dissipation, these cameras are ideal for factory floors and assembly lines. Designed with a variety of capabilities, these cameras are capable of region-of-interest (ROI), blemish compensation with shading correction, and 8, 10, and 12-bit output. JAI® Go-X Series Cameras are available in resolutions ranging from 2.3 to 12.3MP with both USB or Gigabit Ethernet (GigE) outputs. Downloadable software is available for both GigE and USB options.

Accessories

Title CompareStock Number  Price Buy
Power Supply for JAI Go and Go-X Series Cameras, 6-pin Hirose #29-171 C$161.00   Request Quote
  • In Stock
    ×
Tripod Adapter For Go and Go-X Series Models, (20 mm hole spacing) #29-174 C$51.80   Request Quote
  • In Stock
    ×
JAI 2m Power and GPIO Cable, 6-pin Hirose and Flying Leads #29-176 C$161.00   Request Quote
  • Contact Us
    ×
Heat Sink Set, Go-X Series & GO-8105M-5GE-UV or UV-GL #29-179 C$207.20   Request Quote
  • In Stock
    ×

Frequently Purchased Together