eo_logo
 
Product added to cart

L-Type Spot Light HLV3-22SW-1

See More by CCS
×
Stock #21-855 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$833.00
Qty 1+
C$833.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
HLV3-22SW-1
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Spot Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
22 x 42.6 x 49 (W x D x H), Tip diameter 8 mm
Weight (g):
46
Active Area (mm):
6

Optical Properties

Color:
White

Electrical

Power Consumption (W):
1.4
Maximum Input Current:
385mA

Environmental & Durability Factors

Color Temperature (K):
5600

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Ideal for Alignment and Measurement Applications
  • L-Type and Cylindrical Housing Options
  • Available with 8mm or 12mm Tip

CCS LED Spot Light Illuminators provide high intensity output and uniform spot lighting in a lightweight and compact housing. Available in two configurations, the L-Type orients the LED at a right angle to save horizontal space in compact applications while the cylindrical type provides a higher output intensity in a longer overall housing. Both housing options are available with red, white, blue, green, and IR outputs. CCS LED Spot Light Illuminators are ideal for alignment of LCD’s or circuit boards (PCB’s), dimension measurement applications, or as a light source for spot illumination. 8mm diameter tip configurations integrate directly with TECHSPEC® CompactTL™ Telecentric Lenses.

Accessories

Title CompareStock Number  Price Buy
Controller Cable FCB-5-FL, Flying Leads #20-171 C$63.00   Request Quote
  • Contact Us
    ×
Controller Cable FCB-1-FL, Flying Leads #20-175 C$39.20   Request Quote
  • In Stock
    ×
Ethernet Controller for Spot Light Illuminators, 2 Channels #21-876 C$1,218.00   Request Quote
  • In Stock
    ×
100-240V Analog Controller for Spot Light Illuminators, 2 Channels #21-877 C$567.00   Request Quote
  • Contact Us
    ×
100-240V Analog Controller for Spot Light Illuminators, 3 Channels #21-878 C$756.00   Request Quote
  • In Stock
    ×
24V Analog Controller for Spot Light Illuminators, 2 Channels #21-879 C$462.00   Request Quote
  • Contact Us
    ×
Compact Controller for Spot Light Illuminators, 1 Channel #21-880 C$553.00   Request Quote
  • Contact Us
    ×
SM Controller Cable, 5m #19-971 C$63.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #73-491 New C$190.40   Request Quote
  • In Stock
    ×

Frequently Purchased Together