eo_logo
 
Product added to cart

LA-GM-02K08A-00-R, DALSA Linea Line Scan GigE Camera

See More by Teledyne DALSA
Teledyne Imaging DALSA Linea GigE Line Scan Cameras - Front

Teledyne Imaging DALSA Linea GigE Line Scan Cameras - Front

Teledyne Imaging DALSA Linea GigE Line Scan Cameras - Front Teledyne Imaging DALSA Linea GigE Line Scan Cameras - Back
×
Stock #71-779 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,736.00
Qty 1+
C$1,736.00
Volume Pricing
Request Quote
Get Product Downloads
Camera Family:
LINEATM

Physical & Mechanical Properties

Dimensions (mm):
62 x 62 x 46.64 (excludes connectors and lens mount)
Weight (g):
280
Housing:
Full

Sensor

Type of Sensor:
DALSA Line Scan CMOS
Pixel Size, H x V (μm):
7.04 x 7.04
Pixel Depth:
8/12 bit
Machine Vision Standard:
GigE Vision v1.2
Maximum Line Rate (kHz):
52 (80 TurboDrive)
Responsivity:
320 DN / (nJ/cm2) in 12 bit at 1x gain

Performance

Power Consumption (W):
<6.0
Dynamic Range (dB):
>60.00

Hardware & Interface Connectivity

Video Output:
GigE
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
+12 to +24V DC HD15 Connector
Interface Port Orientation:
Back Panel
GPIO Connector Type:
HD15 (High Density)

Threading & Mounting

Mount:
M42

Environmental and Durability Factors

Operating Temperature (°C):
0 to +65
Storage Temperature (°C):
(Front Plate)

General

Type:
Monochrome Camera
Manufacturer:
Teledyne DALSA
Model Number:
LA-GM-02K08A-00-R
Resolution (Pixels):
2048.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Line Rates from 13 – 52kHz
  • 2k, 4k, or 8k Resolution Options Available
  • Simple Integration with Gigabit Ethernet Connectivity
  • Teledyne TurboDrive™ Enabled
  • Monochrome and Color Options Available

Teledyne DALSA Linea GigE Line Scan Cameras utilize a one-dimensional array of pixels to build up a two-dimensional image at a lower cost than area scan cameras. Featuring Teledyne DALSA's proprietary TurboDrive™ technology, these cameras can sustain line rates up to 52 kHz (and up to 80 kHz in burst mode) without straining your GigE network. These cameras allow settings to be changed every line, and cycle through up to five different user-controlled configurations. For example, each line can have a different light source, lighting angle, exposure time, and gain during a single pass with the camera. Teledyne DALSA Linea GigE Line Scan Cameras feature higher dynamic ranges than alternative image capture methods and are available with 2k, 4k, or 8k resolutions. These cameras are ideal for automated optical inspections, sorting systems, materials grading and inspections, and general-purpose machine vision applications. Download this whitepaper for more information on applications that would benefit from line scan camera technology. Note: An H15 cable is required for GPIO operation and is not included with these cameras.