Adjustable Temples Wrap Around Frame. Image represents frame style only. Filter color will vary by product specification.
| Volume Pricing | |
|---|---|
| Qty 1-5 | C$393.40 each |
| Qty 6-10 | C$354.20 each |
| Qty 11-25 | C$315.00 each |
| Need More? | Request Quote |
Laser Alignment Glasses provide a balance of protection and visibility with reduced optical densities at discrete wavelengths compared to Laser Safety Glasses and Goggles, allowing for alignment of visible lasers. These eyewear products feature durable lenses molded with laser-protective absorptive dyes, which prevents surface scratches from affecting lens performance. Multiple lens designs are available that offer alignment beam visibility at Nd:YAG and diode laser lines including 532nm, 561nm, and 650nm. Laser Alignment Glasses are CE certified and come in a protective hard case with an included neck cord and microfiber cloth.
Laser Alignment Eyewear are available in three styles:
Fit Over Rx Glasses: fit over prescription glasses and have side-shields for a wide field of view
Adjustable Temples, Wrap Around Frame Glasses: feature a wrap around design with adjustable temple lengths and angle
Adjustable Bridge, Wrap Around Frame Glasses: feature a wrap around design with an adjustable bridge and comfort fit temples
Warning: Because of the potential for eye damage, the degree of protection required in each circumstance should be determined by the Laser Safety Officer, the industrial hygienist, or the individual responsible for the safety program.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®