The Lab Essentials Kit contains many components that are typically consumed or lost in an optical lab over time. The kit consists of a variety of products including cleaning supplies, tools, and basic mounting components. The Lab Essentials Kit features both English and Metric components, making this kit universal and fulfilling the needs of most labs.
Note: Lab Starter Kit and Component Storage Kit are also available.
Lab Essentials Kit Contents | |||
Description | Stock No. | Quantity | |
Cleaning | Cleaning Kit | #62-535 | 1 |
Mounting | ¼-20 English Post Kit | #68-230 | 1 |
¼-20 English Post Holder Kit | #68-233 | 1 | |
2" x 3" Sliding Baseplate | #03-655 | 5 | |
Pivot Base | #53-355 | 5 | |
Tools | Spanner Wrench | #11-130 | 1 |
English Cap Screw Kit | #56-383 | 1 | |
Metric Cap Screw Kit | #56-384 | 1 | |
M6 Male to ¼-20 Female Adapter | #53-927 | 5 | |
¼-20 Male to M6 Female Adapter | #53-928 | 5 | |
Metric Ball Point Hex Driver Set | #88-155 | 1 | |
English Ball Point Hex Driver Set | #34-552 | 1 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act