eo_logo
 
Product added to cart

Laboratory Spectrometer

×
Stock #88-406 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,640.00
Qty 1+
C$3,640.00
Qty 2+
C$3,458.00
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
5 to 35
Slit Width (μm):
50.00
Weight (kg):
0.34
Type of Sensor:
1024 pixels
Spectral Resolution (nm):
<2.5
Spectrograph f/#:
f/3.6
Software:
BWSpec™
Wavelength Range (nm):
380 - 750
Dimensions (mm):
102 x 67 x 34
Integration Time:
1 - 65,535 ms
Computer Interface:
USB 2.0
Operating System:
Windows® 7, 8, 8.1, 10 (32-bit and 64-bit)
Digitizer:
16-bit or 65,535:1
Power Requirement:
Powered by USB 5 V < 0.5 A
Wavelength Accuracy Tolerance (nm):
≤0.7 @ 546.7nm

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

USB cable and software are included. Software features the ability to capture single or continuous spectra, dark subtraction, and intensity comparison.

Product Family Description

  • Cost-Effective Performance from 380 – 750nm
  • Lightweight, Compact Design
  • USB Cable and Software Included
  • Spectrometer Accessories Also Available

The Laboratory Spectrometer is a cost-effective solution to a variety of spectroscopy applications. The Laboratory Spectrometer utilizes a 1024 element detector along with a built-in 16-bit digitizer to provide approximately 2.3nm spectral resolution from 380 – 750nm. These spectrometers are USB powered for simple system integration.

Note: USB cable and software are included. Software features the ability to capture single or continuous spectra, dark subtraction, and intensity comparison.