eo_logo
 
Product added to cart

Laminated Wratten ND Filter 1.0 OD 48mm Dia

×
Stock #29-322 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$224.00
Qty 1-10
C$224.00
Qty 11+
C$180.60
Volume Pricing
Request Quote

Specifications

General

Type:
Neutral Density Filter
Note:
Supplied with protective film on both sides

Physical & Mechanical Properties

Diameter (mm):
48.00 +/- 0.3

Optical Properties

Optical Density OD (Average):
1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Wratten 2 Filter, One-Side Laminated onto PMMA
Coating:
Uncoated
Blocking Wavelength Range (nm):
400-700

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • One-Side Laminated for Stability
  • Available in 25mm and 48mm Sizes
  • Kodak Filter No. 96
  • Lightweight Alternative to Traditional Glass ND Filters

PMMA-Laminated Wratten ND Filters are ideal for light attenuation in image-forming optical systems to reduce light intensity across the visible spectrum without altering the spectral profile. The laminated design offers additional stability and durability compared to traditional polyester/gelatin filters while remaining a lightweight alternative to traditional glass ND filters. These ND filters are available in 25mm or 48mm diameters and a thickness of 0.6mm. PMMA-Laminated Wratten ND Filters are uncoated and feature a blocking wavelength of 400 - 700nm with OD options of 0.1, 0.3, 0.5, 1.0, 2.0, and 3.0.