eo_logo
 
Product added to cart

Large, 1 Box (50 Pairs), Latex Gloves Clean Room Class 100

×
Stock #54-910 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$78.40
Qty 1+
C$78.40
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Sizes Included:
Large, 50 Pairs

Physical & Mechanical Properties

Length (mm):
240.00
Width (mm):
110.00

Regulatory Compliance

RoHS 2015:
REACH 201:
Certificate of Conformance:

Product Details

  • ISO 5 Class 100
  • Powder Free Style
  • Available in Medium, Large and Extra Large
  • Note: Due to the impacts of COVID-19, there is limited availability of these products. Products will reappear on our website as they are available for purchase.

Powder-Free Latex Gloves are available in ISO 5 (Class 100) and powder-free (lab/pharmaceutical) styles, in sizes medium through extra-large. These gloves provide contamination free handling when working with small parts, doing assembly and touching sensitive surfaces. Latex gloves offer surprising fit and comfort. Powder-Free Latex Gloves are essential for cleanliness when handling optics. Medium gloves have a 95mm palm width and a 240mm length; Large gloves have a 110mm palm width and a 240mm length; X-Large gloves have a 115mm palm width and a 240mm length. 

Frequently Purchased Together