eo_logo
 
Product added to cart

Large Grayscale Target

×
Stock #53-712 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$327.60
Qty 1-4
C$327.60
Qty 5+
C$311.36
Volume Pricing
Request Quote
Get Product Downloads
Scale Divisions:
Scale 1: from 0.09 to 1.5
Scale 2: from 1.5 to 0.09
Optical Density Steps:
15 per scale

Physical & Mechanical Properties

Dimensions (inches):
8.5 x 11
Thickness (mm):
0.20

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Photo Paper

Additional Info

NIST Certification:
No

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • 15 Density Steps
  • Logarithmic Grayscale

This 8.5" x 11" white photographic paper variable density target offers a convenient means of testing the gray level performance of optical systems. There are 15 density steps from a density of 0.09 to 1.5 on two progressions from high to low and low to high. This corresponds to optical density increments of 0.10. The variation between density steps is linear, which leads to a logarithmic change in diffuse reflectivity. Since a logarithmic reflectivity progression offers both finer and coarser incrementation than a comparable linear chart, it is often preferable for system testing. Paper is 0.2mm thick. White matte photographic paper.