eo_logo
 
Product added to cart

Large Workstation Platform

Large Workstation Platform, #39-346

×
Stock #39-346 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$389.20
Qty 1+
C$389.20
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
457.20
Length (inches):
18.0
Width (mm):
330.20
Width (inches):
13.0
Type:
Imaging System Base
Thickness (mm):
12.70
Thickness (inches):
0.5
Construction:
Anodized Aluminum
Mounting Threads:
(1) ¾-16 TPI tapped
Weight (lbs):
12.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

Imaging System Bases are designed to construct imaging systems utilizing our 0.75" (19.05mm) diameter, 16 TPI mounting posts. The Large Workstation Platform and Small Platform Base feature sorbothane feet to minimize vibration. The Circular Base is weighted for added stability. The Universal Breadboard Adapter for ¾” Posts features slots that allow for mounting to both metric and English optical tables and breadboards. Imaging System Bases are available for a variety of system mounting and construction needs.