eo_logo
 
Product added to cart

Large X-Axis Leadscrew Drive

X-Y Axis Leadscrew Drive Metric Stages

X-Y Axis Leadscrew Drive Metric Stages X-Axis Leadscrew Drive Metric Stages X-Y-Z Axis Leadscrew Drive Metric Stages #58-290
×
Stock #36-032 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$340.20
Qty 1-9
C$340.20
Qty 10+
C$300.44
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Guide System:
Dovetail
Stage Size (mm):
40 x 60
Travel (mm):
15 (±7.5)
Center Hole:
M16 x 1
Construction:
Brass
Leadscrew Pitch (mm):
0.5
Load Capacity (kg):
7.5
Weight (kg):
0.38

Hardware & Interface Connectivity

Type of Drive:
Lead Screw

Threading & Mounting

Mounting Threads:
(1) M16 x 1, (4) M4 x 0.7, (6) M3 x 0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Locking Knobs for Secure Positioning
  • 0.5mm Travel per Knob Rotation
  • Available with up to 15mm Travel in X and Y with 12mm Travel in Z

Leadscrew Drive Stages are ideal for a variety of positioning requirements that require high load capacities. Each stage features a leadscrew drive and locking knobs for securing the stage position. A top plate is available for large models (#58-290) with both M6 and ¼-20 tapped holes to directly accept posts or post holders. Large models feature an aluminum base plate for easy integration.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Adapter Plate for Metric Stages with 32mm Hole Spacing #58-290 C$66.15   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together

Resources

Filter

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Normal Load Capacity

Roll

Yaw