eo_logo
 
Product added to cart

Large X-Y Axis Leadscrew Drive

X-Y Axis Leadscrew Drive Metric Stages

X-Y Axis Leadscrew Drive Metric Stages X-Axis Leadscrew Drive Metric Stages X-Y-Z Axis Leadscrew Drive Metric Stages #58-290 +1
×
Stock #36-033 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$733.32
Volume Pricing
Qty 1-9 C$733.32 each
Qty 10+ C$647.29 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Type of Movement:
Linear (X-Y)
Guide System:
Dovetail
Stage Size (mm):
40 x 60
Travel (mm):
15 (±7.5)
Center Hole:
M16 x 1
Construction:
Brass
Leadscrew Pitch (mm):
0.5
Load Capacity (kg):
7.5
Weight (kg):
0.70

Hardware & Interface Connectivity

Type of Drive:
Lead Screw

Threading & Mounting

Mounting Threads:
(1) M16 x 1, (4) M4 x 0.7, (6) M3 x 0.5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Locking Knobs for Secure Positioning
  • 0.5mm Travel per Knob Rotation
  • Available with up to 15mm Travel in X and Y with 12mm Travel in Z

Leadscrew Drive Stages are ideal for a variety of positioning requirements that require high load capacities. Each stage features a leadscrew drive and locking knobs for securing the stage position. A top plate is available for large models (#58-290) with both M6 and ¼-20 tapped holes to directly accept posts or post holders. Large models feature an aluminum base plate for easy integration.

Technical Information