eo_logo
 
Product added to cart

Laser Safety Window LS16 CTR 100 x 200mm

Laser Safety Windows

Laser Safety Windows

×
Stock #29-378 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$175.00
Qty 1-9
C$175.00
Qty 10+
C$156.80
Volume Pricing
Request Quote
Product Downloads

Specifications

General

EN 207/208 Ratings:
DIR LB5 @ 770-800nm
DIR LB 6 @ 800-810nm
DR LB6 and I LB7 @ 810-1,100nm
DIR LB1 @ 1,100-1,800nm
Filter Material:
Polymer
Filter:
LS16

Physical & Mechanical Properties

Dimensions (mm):
100 x 200
Thickness (mm):
3.00

Optical Properties

Color:
Green
Optical Density OD (Average):
>0.5 @ 500 - 770nm
>5 @ 770 - 810nm
>7 @ 810 - 1100nm
>1.5 @ 1100 - 1800nm
Visible Light Transmission VLT (%):
26

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • CE Certified Laser Radiation Protection
  • Available for UV, VIS, and NIR Wavelengths
  • 200mm x 100mm Size Ideal for Small Enclosures

Laser Safety Windows feature high optical density in a specified wavelength range across the UV, VIS, and NIR spectra. Made from acrylic and polycarbonate, these laser safety windows are CE certified to protect against laser radiation. These windows are available in 200 x 100mm for easy integration into small equipment doors, windows, and enclosures. Laser Safety Windows are ideal for blocking laser radiation while providing safe viewing of laser environments in materials processing, manufacturing, and laboratory applications featuring Nd:YAG, CO2, fiber, and other laser sources.

Warning: Because of the potential for eye damage, the degree of protection required in each circumstance should be determined by the Laser Safety Officer, the industrial hygienist, or the individual responsible for the safety program.

Related Products